IESNA:LM-63-2002
[TEST]P945736
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-835-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7067
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1770.8 2031.6 2214.6 2185.8 1953.1 1747.7 1660.1 1640.7 1676.5 1763.1
1904.1 2097 2338.1 2633.7 2985.5 3347.9 3682.2 3879.5 3870.7 3663.9
3101.3 2656 2000.6 1168.7 572.5 385.8 331.7 286.8 237.5 216.3
176.5 152.3 122.4 59.5 34.7 11 0
1770.8 2030.1 2201.9 2177 1943.2 1743 1654.2 1634.1 1671 1754
1887.7 2078.4 2315.5 2607.4 2951.1 3309.2 3638.7 3847.3 3857.5 3672.7
3108.6 2660.7 2017 1186.6 580.1 384.7 327.7 287.2 240.8 209.3
180.8 152.3 122 63.2 32.9 10.2 0
1770.8 2038.2 2210.3 2198.6 1973.5 1763.1 1667 1639.6 1671.8 1754.3
1891 2068.5 2295.4 2570.8 2899.3 3261.7 3594.5 3830.5 3909.4 3788.5
3376.8 2775.8 2146 1345.9 649.6 387.6 316.7 287.5 242.2 210.1
181.6 153.8 128.2 88 39.5 8 0
1770.8 2010.8 2189.8 2216.8 2036.7 1814.2 1692.9 1653.1 1671 1735
1841.6 1995.1 2191.3 2432.7 2720.6 3049.1 3405.3 3728.2 3951.8 4026.7
3890.4 3486.4 2735.2 1856.6 975.8 481.5 337.9 280.9 242.2 206.4
179 152 131.9 100.5 55.9 19 0
1770.8 1992.2 2169.3 2232.2 2129.5 1917.3 1758.7 1695.5 1700.6 1751
1837.3 1960 2127.7 2343.2 2607.4 2909.9 3255.8 3612.8 3924.4 4131.5
4184.9 4008.8 3550.7 2759.7 1701.7 838.4 434.4 310.2 252.8 206.4
170.6 145.4 121.7 92.4 53 15.3 0
1770.8 1966.9 2131.3 2227.4 2210.3 2072.2 1903 1805.5 1787.9 1818.6
1887.3 1984.8 2118.6 2295.4 2509.5 2765.6 3081.9 3436.3 3826.5 4182.7
4473.1 4619.2 4503.4 4099.7 3322 2134.3 976.2 450.5 295.6 225
171.7 128.6 95 68.7 38 10.6 0
1770.8 1933.7 2082 2191.3 2254.1 2246.1 2173 2062.7 1985.9 1965.8
1997.3 2061.2 2160.6 2289.2 2458.7 2665.5 2918.6 3233.5 3602.5 4022.7
4439.5 4815.1 5043.8 5078.5 4799.4 4217.7 3258.8 1991.4 850.1 342.3
203.1 135.5 86.6 53 25.6 6.9 0
1770.8 1891.3 2013 2118.9 2209.2 2288.1 2342.1 2368.8 2358.6 2331.2
2310 2317.3 2365.5 2451.4 2575.2 2743.3 2955.9 3208 3486.7 3760.4
4027.4 4279.1 4538.5 4768.7 4880.1 4685 4102.7 3231.7 2215 1255.6
526.8 204.2 112.9 70.1 36.5 10.6 0
1770.8 1845.7 1928.6 2010.1 2093.3 2179.9 2265.1 2353.8 2431.3 2500.3
2569 2634 2710.8 2800.6 2923.7 3087.8 3288.3 3513.8 3739.9 3936.4
4088.8 4200.2 4270.7 4318.6 4345.3 4331 4222.5 3833.1 3023.5 1904.8
815.1 277.3 123.1 65.8 34.3 9.5 0
1770.8 1797.4 1832.5 1870.5 1912.1 1961.5 2018.5 2082 2140.5 2191.6
2232.5 2268 2305.2 2352.7 2424.3 2521.5 2637.7 2771.4 2887.2 2973.8
3026.8 3041.4 3042.8 3031.2 3024.9 3001.2 2941.6 2659.6 2085.3 1173.1
486.6 199.5 87.7 38.7 19.7 4.4 0
1770.8 1776.6 1781.4 1796.3 1810.9 1830.7 1862.1 1888.4 1914 1933.3
1937 1927.9 1912.1 1904.1 1913.2 1937.4 1978.3 2025 2068.1 2087.5
2083.1 2058.6 2033.1 2017.7 2017 2009.7 1959.6 1766.7 1423 868.4
429.3 214.4 111.4 50.1 20.1 4.4 0
1770.8 1750.7 1733.1 1722.9 1713.8 1705.4 1703.9 1701.7 1692.9 1665.9
1617.3 1553.8 1477 1395.9 1320.3 1250.9 1186.6 1134 1084.7 1029.5
969.2 905.7 864 853 849.8 824.2 759.2 651.8 527.2 373
258.7 163.7 95 53 24.8 6.6 0
1770.8 1707.6 1649.8 1602.3 1548.6 1488.4 1415.7 1328.7 1218.4 1095.6
958.3 811 678.8 570.6 495 450.8 432.2 428.5 427.4 423.1
407.3 381.8 351.8 320 291.5 268.9 250.6 225.8 194.4 162.6
131.2 101.9 76 52.2 30.7 5.8 0
1770.8 1664.8 1575.7 1488 1374.4 1237.4 1084.3 928.3 784.4 672.2
594.8 546.5 515.8 490.6 467.3 447.9 439.1 441.7 447.5 448.6
434.7 411 379.6 343.8 308.7 277.3 246.6 214.8 184.5 155.6
127.1 99.4 73.1 48.6 26.3 5.8 0
1770.8 1625.7 1511.7 1370.7 1189.2 993.7 822.7 706.2 650.7 625.8
602.1 569.9 533.7 508.5 491.7 481.1 474.2 473.5 473.5 466.9
453.7 430 382.5 340.5 306.1 273.6 244 217.7 192.9 172.8
140.3 107.8 79.6 50.4 25.2 6.6 0
1770.8 1602 1453.7 1257.8 1026.9 821.3 710.2 683.2 677.3 653.9
621.4 594.8 567.7 545.4 527.9 515.8 504.2 495.8 483.3 447.5
386.2 358 338.3 313.1 288.6 266.7 247 226.9 201.7 175.7
150.9 122.4 92.4 61.7 34.7 14.6 0
1770.8 1586.6 1408 1167.6 915.2 747.5 705.5 715.3 705.1 676.2
649.6 618.9 589.6 567 549.1 534.8 522.4 496.5 428.9 381.4
360.9 343 326.2 311.6 295.6 278.7 257.9 232.7 213.7 191.4
164.4 137.4 106.3 76.7 89.9 77.5 0
1770.8 1571.3 1362 1089.1 834.8 724.5 730.3 738.3 719.3 693
663.1 626.2 596.2 573.6 557.5 546.9 523.2 445 394.2 371.2
348.2 328.8 314.2 304.3 293.7 283.1 266.7 244 215.5 187.4
161.5 142.1 137 193.6 129.3 51.5 0
1770.8 1554.1 1324.7 1033.9 792.8 724.8 746 748.6 727.4 702.2
664.9 625.1 593.7 571 557.9 547.6 482.2 413.2 385.8 367.5
347.1 331.4 320 309.4 296.3 277.7 255.7 231.6 207.1 183.4
166.2 196.2 240.8 169.5 96.8 41.3 0
1770.8 1547.5 1307.9 1009 777.1 727.7 754.4 755.1 732.9 705.5
663.8 622.9 589.3 567.7 557.9 531.9 453.4 405.2 386.5 366.1
348.9 339.4 335 328.4 302.9 282.8 260.5 235.6 216.6 196.5
194 331.4 218.5 137.7 64.3 24.5 0
1770.8 1537.7 1319.2 1015.3 780.3 729.9 757 755.5 734.7 707.6
667.1 626.5 593.3 571 561.9 533 452.6 405.5 389.4 366.8
350 342 339.8 335.4 305.1 285.3 267.8 248.1 230.5 201.3
196.2 344.5 215.9 142.1 62.8 23.7 0
